Please note as of Wednesday, August 15th, 2018 this wiki has been set to read only. If you are a TI Employee and require Edit ability please contact x0211426 from the company directory.

TI ZigBee SW Stack Choices

From Texas Instruments Wiki
Jump to: navigation, search

Applications for Inter-operable Eco-Systems

Generic Mesh

Unified Standard

Smart Home

Connected Lighting

Proprietary

Z-Stack 3.0

Z-Stack Home

Z-Stack Linux Gateway

Z-Stack Lighting

Z-Stack Mesh

== Features ==


SimpleLink Zigbee SDK Plugin is TI's ZigBee 3.0 compliant protocol stack for the CC2652 System-on-Chip.

SimpleLink Zigbee SDK Plugin notables include:

  • Unification of many Zigbee profiles (ZHA, ZLL, ZBA, etc) into one, profileless standard, delivering seamless device interoperability
  • Enhanced security options and unified commissioning method introducted with the included Base Device Behavior specification
  • Incorporated support for the CC2592 RF front ends
  • Sample Applications with enhanced user interface to jump start the development
== Features ==


Z-Stack 3.0 is TI's ZigBee 3.0 compliant protocol stack for the CC2530 and CC2538 System-on-Chip.

Z-Stack 3.0 notables include:

  • Unification of many Zigbee profiles (ZHA, ZLL, ZBA, etc) into one, profileless standard, delivering seamless device interoperability
  • Enhanced security options and unified commissioning method introducted with the included Base Device Behavior specification
  • Incorporated support for the CC2592 and CC2590 RF front ends
  • Sample Applications with enhanced user interface to jump start the development

Features

Z-Stack Home is TI's ZigBee Home Automation (ZHA) compliant protocol stack for the CC2630, CC2530 and CC2538 System-on-Chip.

Z-Stack Home notables include:

  • Based on Z-Stack, ZigBee PRO 2012 protocol stack with ZCP (ZigBee Compliant Platform) certification and 802.15.4 MAC certification
  • Incorporated support for the CC2592 and CC2590 RF front ends
  • Sample Applications to jump start the development

Features

Z-Stack Linux Gateway is TI's ZigBee Home Gateway solution for Linux systems.

Z-Stack Linux Gateway notables include:

  • Ease of ZigBee integration into the IP (Internet Protocol) world, with simplified APIs over socket
  • ZigBee middleware, abstracting a variety of Home and Building Automation use cases
    • Lighting control
    • Alarm and security
    • Energy management

Features

Z-Stack Lighting is TI's ZigBee Light Link (ZLL) compliant protocol stack for the CC2530 System-on-Chip.

Z-Stack Lighting notables include:

  • Based on Z-Stack, ZigBee PRO 2012 protocol stack with ZCP (ZigBee Compliant Platform) certification
  • Incorporated support for the CC2592 and CC2590, RF front ends
  • Sample applications to jump start the development

Features

The Z-Stack Mesh software is a ZigBee PRO 2012 compliant and certified protocol stack that simplifies the development of standards-based ZigBee mesh products for CC2530 and CC2538 SOCs.

Z-Stack Mesh notables include:

  • Self-healing, robust and proven network stack capable of connecting over 400 nodes
  • Compatible with many-to-many or many-to-one application routing
  • Incorporated support for the CC2592 and CC2590 RF front ends


E2e.jpg For technical support please post your questions at http://e2e.ti.com. Please post only comments about the article TI ZigBee SW Stack Choices here.
Hyperlink blue.png Links

Amplifiers & Linear
Audio
Broadband RF/IF & Digital Radio
Clocks & Timers
Data Converters

DLP & MEMS
High-Reliability
Interface
Logic
Power Management

Processors

Switches & Multiplexers
Temperature Sensors & Control ICs
Wireless Connectivity