Please note as of Wednesday, August 15th, 2018 this wiki has been set to read only. If you are a TI Employee and require Edit ability please contact x0211426 from the company directory.

Tiva C Series LaunchPads

From Texas Instruments Wiki
(Redirected from Tiva C Series LaunchPad)
Jump to: navigation, search

TM4C LaunchPads

CLICK the graphic below to view more detail on the individual Launchpad.

Each LaunchPad is created to provide everything you need to get started with TM4C Series microcontroller development. All LaunchPad boards feature on-board emulation for programming & debugging code, push buttons & LEDs, as well as a consistent connector that accepts our BoosterPack plug-in modules, which adds new functionality to the LaunchPad such as wireless connectivity, LEDs, sensors & more. Each kit includes the LaunchPad board, cable(s) & quick start guide to help you get up and running quickly. Also, help is always available at E2E.ti.com, our online support forum where you can ask questions and get answers from TIers and fellow community members.

TM4C123G LaunchPad: EK-TM4C123GXL TM4C1294 Connected LaunchPad: EK-TM4C1294XL TM4C129E Crypto Connected LaunchPad: EK-TM4C129EXL
Tiva C Series TM4C123G LaunchPad
Tiva C Series TM4C1294 LaunchPad
http://ti.com/tool/ek-tm4c129exl

Features


  • TM4C Series MCU - 80 MHz ARM Cortex-M4 CPU w/ Floating Point
  • 256KB Flash, 32KB RAM, 2KB EEPROM, 2x12-bit 1MSPS ADC, 6x64-bit & 6x32-bit timers
  • Up to 16 Motion PWM, 8 UART, 4 I2C, 4 SSI, 2 CAN, 1 USB H/D
  • On-board USB in-circuit debug interface
  • Stackable 40-pin BoosterPack XL interface
  • Extensive TivaWare software base

Features


  • Fastest TM4C Series MCU - 120 MHz ARM Cortex-M4 CPU w/ Floating Point
  • Integrated 10/100 Ethernet MAC+PHY & scalable, cloud-based application solution
  • 1MB Flash, 256KB RAM, 6KB EEPROM, 2x12-bit 2MSPS ADC, 8x32-bit(16x16-bit) timers
  • Up to 8 Motion PWM Channels, 10 I2C, 8 UART, 4 QSPI, 2 CAN, 1 EPI, 1 USB H/D
  • On-board USB in-circuit debug interface
  • Two Stackable 40-pin BoosterPack XL interfaces
  • I/O grid for solder-less breadboard & custom baseboard connection
  • Extensive TivaWare software base

Features


  • Fastest TM4C Series MCU - 120 MHz ARM Cortex-M4 CPU w/ Floating Point
  • Integrated 10/100 Ethernet MAC+PHY & scalable, cloud-based application solution
  • 1MB Flash, 256KB RAM, 6KB EEPROM, 2x12-bit 2MSPS ADC, 8x32-bit(16x16-bit) timers
  • Crypto acceleration hardware
  • Up to 8 Motion PWM Channels, 10 I2C, 8 UART, 4 QSPI, 2 CAN, 1 EPI, 1 USB H/D
  • On-board USB in-circuit debug interface
  • Two Stackable 40-pin BoosterPack XL interfaces
  • I/O grid for solder-less breadboard & custom baseboard connection
  • Secured cloud connection out-of-box demonstration with TI-RTOS, WolfSSL and Exosite
  • Extensive TivaWare software base





LaunchPad Resource Portal  LaunchPadRocket.png


This wiki is open and can be edited by all!

More information available @ www.ti.com/launchpad


LaunchPad Banner.jpg