Please note as of Wednesday, August 15th, 2018 this wiki has been set to read only. If you are a TI Employee and require Edit ability please contact x0211426 from the company directory.

WinCE-TIBSP Feature List

From Texas Instruments Wiki
Jump to: navigation, search

Legend

Legend   Not supported          
    Supported          
    Partial Support          
    Not Applicable          
    Planned          
               
               
               
               
Feature ARM9 Rel 1.0 ARM_A8 Rel 1.0 ARM_A8 Rel 2.0 & 2.3 ARM_A8 Rel 2.3 ARM_A8 Rel 2.3 ARM_A8 Rel 2.3 Additional Info
System Features              
SOCs supported AM17xx, AM18xx, OMAP-L13x AM35xx, AM37xx, OMAP35xx, DM37xx AM35xx, AM37xx, OMAP35xx, DM37xx AM389x (Only EA support) AM387x AM335x  
WinCE 6.0 R3              
WinCE 7.0   Planned Planned        
               
Peripheral Drivers              
2D BitBlt              
Accelerometer              
AIC AIC3106 AIC23 on AM35xx AIC23 on AM35xx AIC3106 AIC3106 AIC3106 (On GP Daughter Board) On OMAP3530 Codec is integrated with TPS chip
ATL              
Backlight             No backlight driver on AM35xx, GPIO used to toggle backlight
Battery             No battery on AM35xx
Camera Driver   Partial Partial       Not tested [CR] capturetest app available to test
CAN   Only AM35xx Only AM35xx        
CAP              
Character LCD              
DCAN              
DMA (EDMA/SDMA)             sDMA drivers that are used to automate transfers for peripherals like serial, McBSP, SDHC (MMC/SD), McSPI, DSS and Dshow Filters.
EMAC/Internal Switch   Only AM35xx Only AM35xx GMAC GMAC GMAC  
Ethernet (SMSC 9118)              
GPIO              
HDQ   Partial Partial       Not tested
Headset   Partial Partial       Not tested on OMAP35xx, not available on AM35xx
High Speed Timer              
ISS              
I2C              
Keypad              
LCD Controller/DSS/Ducati       Running on M3 Running on M3 LCDC  
High Speed USB 2.0 with OTG support              
McASP              
McBSP              
Media Local Bus              
NAND              
NOR              
NLED             Notification LED (Not supported in 3730 due to hardware conflict with DSS)
PATA              
PCIe       Need more info, hw, use case Need more info, hw, use case    
Power Management       Basic PRCM   Dependency on M3
firmware
 
PowerKey              
PRU              
PWM              
QEP              
RTC              
SATA              
Screen Rotation (VRFB) Support/Tiler              
SD/MMC/SDIO              
Security Accelerator              
Smart Card              
SPI              
Timers              
Touchscreen Both TPS65070 and TSC2004 (wmk: Sharp LQ043T1DG01)         ADC/TS  
TPP-SS              
TPS/PMIC TPS65070 TPS65023 (AM35xx)
TPS659xx (OMAP35xx)
TPS65023 (AM35xx)
TPS659xx (OMAP35xx)
TPS-40041 TPS-40041 TPS6591x  
UART (Application & Debug)              
UPP              
USB EHCI             All Transfer types including ISO
USB OHCI   Partial Partial       Not tested
USB OTG       Partial - basic USB mouse support     ISO not supported
Video In/Capture Driver (BT656 mode) VPIF           No raw mode support
VLYNQ              
Watchdog              
               
High Level Drivers              
WLAN              
Bluetooth              
WAVEDEV2              
KITL USB              
KITL Ethernet              
RNDIS support for USB              
               
Video Input Modes              
CVBS - Composite In Support              
YPbPr - Component In              
S-Video Support              
               
Video Output Modes              
CVBS - Composite Out Support             Partially supported (internal driver loop back only). NTSC/PAL support
DVI Support              
S-Video Support             NTSC/PAL support
HDMI              
Other SW              
DSPLink             Available as part of DVSDK package
SysLink              
c6Accel             Available as part of DVSDK package
DVSDK              
Codec Engine              
WinCE DVSDK 1.0 (EA)              
Codec Engine              
DMAI              
Dshow Filters             For MPEG2/MPEG4/H.264 Decode, MPEG4/H.264 Encode, AAC decode, MP3 decode(for MP3 codec on DSP)
ASF Muxer/File Writer             Available as part of WinCE OS
3GPP/MP4 Parser/Demuxer              
AAC Parser/Demuxer              
JPEG Encode/Decode             Use DMAI Test code for verification
MPEG2 Decode              
AAC Decode              
G.711 Encode/Decode              
H.264 Encode/Decode              
MPEG4 Encode/Decode              
MP3 Decode             Available as part of WinCE OS. DSP based MP3 available as separate download.
WMA9 Decode             Available as part of WinCE OS
WMV             Available as part of WinCE OS
AAC Decode              
VRFB Support in Codecs             Supported in TI Codecs
Dshow Filters wrapper for H.264 Decode              
Dshow Filters wrapper for MPEG2 Decode              
Dshow Filters wrapper for MP3 Decode              
Dshow Filters wrapper for WMA9 Decode              
Graphics              
PowerVR DDK              
WinCE Graphics Kit 1.2.1 (OpenGL ES 1.1/2.0 and OpenVG 1.0.1 Accelerated Graphics)              
WinCE Graphics Kit 1.2.1 (OpenGL ES 1.1/2.0 and OpenVG 1.0.1 Accelerated Graphics)             OpenGL ES1.1, OpenGL ES2.0 and OpenVG 1.0 via SGX530. Includes OpenGL ES 1.1 / 2.0 drivers, OpenVG 1.1 drivers, EGL Drivers, PVR Shell and Demos/Utilities. This driver does not affect normal 2D BLT operations within the system.
OpenGLES 1.1 Demos, Tools & Shell              
OpenGLES 2.0 Demos, Tools & Shell              
OpenVG Demos, Tools & Shell              
OpenGLES 2.0 Utilities              
NEON support in the Display Driver             NEON support to basic display driver operations for support 2D graphics. Most NEON functions are disabled due to CETK failures.
sDMA BLT support in Display Driver             sDMA BLT support added for 2D graphics in display driver - supported when SRC resides in Video Memory
3D Graphics VRFB Support             Full VRFB support in 3D graphics framework
Tools              
Visual Studio 2005 Plug-in              
pserial.exe              
TI SDCard Boot Utility              
sfh_OMAP-L138.exe serial flash util              
Demos              
Silverlight Demo (Olivia)              
Silverlight Demo (Bounce, Carousel, Bubbles)              
               
               
               
Baseport              
New Work              
Testing              
Total (MM)              
Total (MM) Assuming 80% dev, 20% support