C674x/OMAPL1x Introductory Information

From Texas Instruments Embedded Processors Wiki

Revision as of 01:53, 26 November 2009 by ChrisRing (Talk | contribs)
Jump to: navigation, search


  • Image:Google-16x16.png Search for an article here:


Contents

What is C674x/OMAPL1x?

  • Pin for Pin compatible set of devices for design flexibility
    • OMAP-L138, 6748, 46, 42, pin for pin compatible
    • OMAP-L137, 6747, 6743, pin for pin compatible (BGA package only)
    • C6745, 43 pin for pin compatible (QFP package only)
  • Portability to applications requiring high dynamic range and precision
    • 7mW to 470mW for typical use case scenarios
    • Significantly reduced power consumption compared to previous floating point platforms
      • >65% Reduction in Total Power
      • 20X lower standby power
    • IEEE Single Precision/32-Bit and IEEE Double Precision/64-Bit Floating Point formats
  • Upto 30% reduction in system cost due to high integration
    • Connectivity: 10/100 EMAC, 2.0/1.1 USB, UART, Universal Parallel Port (uPP)
    • Storage: USB, MMC-SD, NAND, SATA
    • Video/Display: Video Port Interface (VPIF), LCD controller
    • Memory Support: mDDR, DDR2, SDRAM
    • Up to 512Kbyte RAM reduces dependency on external RAM
    • 674x Core brings best of fixed point 64x+ and floating point 67x+ worlds
    • Low pricing starting at less than $6.70 @ 1Ku quantities
    • ARM+DSP removes need for system microcontroller
  • Enable new markets with differentiated peripherals
    • Three Enhanced Pulse Width Modulators (eHRPWM)
    • Three 32-Bit Enhanced Capture Modules (eCAP)
    • Two 32-Bit Enhanced Quadrature Encoder

What is the difference between OMAP-L13x and C674x?

  • C674x is a DSP-only part. C674x has TI's next generation unified core C674x that takes advantage of all the enhanced features of the fixed point C64x+ core, and that of the C67x+ floating point core.
  • OMAP-L13x is a DSP + ARM part. The DSP part of OMAP-L13x is C674x.


What are the key features for C674x/OMAPL1x?

High Connectivity, Sweet Spot of Low Power, High Performance, Low Cost

TI’s Next Gen DSP Core

TI's New C674x DSP Core. 100% Object code compatible with all 6x cores
Low Power enables portability
High Peripheral Integration
  • 674x Features assisting in reducing time to market and ease of development
    • Binary compatibility allows usage of SW available for both 64x+ and 67x+ platforms. Ensures reuse of legacy SW developed on prior C6x cores
    • Native support for IEEE 754 Single Precision and Double Precision floating point instructions
      • Easy code porting from PC based development environments to 674x based embedded environment
      • No additions effort required to modify the floating point algorithm code to fixed point
    • Cache coherence feature for the internal memory eliminates the need to add explicit synchronization code to the system SW.
    • Support for Privileged mode program execution.
    • Support for exceptions helps debug complex system issues.
    • The internal DMA (IDMA) controller allows rapid data transfers between all local memories.
    • Support for non-aligned 32-bit (word) and 64-bit (double word) memory accesses eases array handling.
  • 674x Features assisting in maximizing device performance
    • Support for Mixed precision instructions allow high quality and high performance audio algorithms
    • Advanced fixed point instruction set allowing maximum performance for performance critical fixed pointy code.
      • Fixed Point Multiply Supports Two 32 × 32-Bit Multiplies, Four 16 × 16-bit Multiplies, or Eight 8 × 8-Bit Multiplies per Clock Cycle, and Complex Multiples.
      • Additional instructions to support complex multiplies allowing up to eight 16-bit multiply/add/subtracts per clock cycle
    • Flexible memory architecture for L1 memory. The L1 memory can be configured as cache for flexibility and ease of development and also as RAM for more control and improved performance
  • 674x Features assisting reducing code size
    • The software pipeline loop (SPLOOP) facility provides a more efficient way of writing highly optimized loops. The H/W implemented S/W pipelining has many advantages
      • Since the prolog and epilog do not need to be explicitly code, code size is significantly reduced.
      • The SPLOOP implementation allows the kernel to be interrupted and thus allow low interrupt latency.
    • Support for 16-bit compact instructions that can replace their 32-bit equivalents help reduce code size with no impact on functionality or speed.


Low Power

  • Portability for traditionally wired applications through low power and rich connectivity peripherals 
  • Up to 20x lower standby power and 1/3 the power consumption of existing floating-point devices
  • Power consumption ranging from 7 mW deep sleep mode power to 470 mW total power in active mode
  • Power management software for ARM Linux and DSP BIOS to support dynamic voltage and frequency scaling (DVFS)
  • Dual voltage LVCMOS 3.3V/1.8V I/Os


High Integration 

  • Significant reduction in system cost due to high integration 
    C674x and OMAP-L138 devices offer multiple connectivity and storage options.

  • Enable new markets with differentiated peripheral


When should I consider C674x/OMAPL1x?

  • If you need your products to be battery operated
  • If you need connectivity - Network (wired or Wireless) or USB, SATA
  • If you need a real time Operating system
  • If you need data connection to FPGA or high speed ADC/DAC (uPP)
  • If you have C6000 floating- or fixed- point code that you want to reuse
  • If you need a LCD display up to 1024x720
  • If you need a lot of SRAM
  • If you need floating point for dynamic range and high precision
  • If you need to port your PC/Matlab based algorithm quickly to embedded platform
  • If you need to reduce your system BOM cost by moving to an integrated solution

What is the block diagram of the device?

C6747 Functional Block Diagram

C6745 Functional Block Diagram

C6743 Functional Block Diagram

OMAPL137 Functional Block Diagram

C6748 Functional Block Diagram

C6746 Functional Block Diagram

C6742 Functional Block Diagram

OMAPL138 Functional Block Diagram

What applications are these devices targeted for?

Few Key Applications enabled by OMAPL137 and C674x

Other Application Examples

Software Defined Radio (SDR)

Barcode Scanner

Audio Dock: Performance

Magnetic Resonance Imaging (MRI)

MP3 Player/Recorder (Portable Audio)

Fingerprint Biometrics

ProAudio Mixer

Oscilloscope

Power Protection System

IP Phone: Wireless

AV Receivers

GPS: Personal Navigation Device

Radar/Sonar

Portable Blood Gas Analyzer

Portable Medical Instruments

Pulse Oximetry

VoIP Solutions

Weigh Scale / Bridge Sensor

and more ....

What is the advantage of using C674x/OMAPL1x for some of the mentioned applications?

  • Cost Advantage
    • High level of integraton significantly reduces system BOM
    • See below cost savings for few applications
Test And Measurment Systems: BEFORE and AFTER Networked AVR: BEFORE and AFTER Power Protection System: BEFORE and AFTER Programmable Automation Controller: BEFORE and AFTER
Easy Migration from PC Based Development Environments
Most Optimal Algorithm Performance
  • Time to Market Advantage
    • Binary compatibility allows access to SW written for all 6x cores. Significantly increases SW options
    • Ready to use Peripheral drivers, system SW components such as DSPLINK, NDK, Codec Engine and standardized APIs such as IUNIVERSAL help significantly reduce development time
    • Support for native floating point formats allows easy integration with PC based development environments.


  • Performance Advantage
    • Advanced Fixed Point instructions to help achieve maximum performance for fixed point arithmetic
    • Available IQMath Library code allows optimal execution of code requiring better control on Q point. Most suitable for 64x+ architecture
    • Native support for Floating Point (Single Prceison and Double Precision( and support for Mixed Precision instructions help get maximum performance for code that requires high dynamic range and precision of floating point arithmatic

What peripherals are available with C674x/OMAPL1x?

See below some of the key peripherals available with C674x/OMAPL1x and what value they bring to the applications using these processors

  • EMAC – Ethernet Media Access Controller

Benefit: The EMAC module provides an efficient interface between the DSP core processor and the networked community. The EMAC supports both 10Base-T (10 Mbits/sec) and 100BaseTX (100 Mbits/sec), in either half or full duplex, with hardware flow control and quality-of-service (QoS) support.

  • SATA

Benefit: The built-in serial ATA controller complies with the AHCI 1.1 standard and is used to connect to Hard Disk Drives as well as ATAPI devices (CD etc) at a line speed rate of 1.5 and 3.0 GBits/Sec.

  • USB 2.0

Benefit: OTG controller makes connecting devices be it host (e.g. downloading data from another USB host) or target (e.g. Thumb Drive, HDD, Printer, etc) faster and easier at speeds supported by USB2.0 standard.

  • USB 1.1 Host

Benefit: OHCI controller makes connecting to devices/targets (e.g. Thumb Drive, HDD, Printer, etc) faster and easier up to a maximum speed of 12 Mbits/Sec.

  • MMC/SD

Benefit: Multimedia cards (MMC) and Secure Digital (SD) cards are used in a number of end equipment markets to add cheap storage capabilities

  • Liquid Crystal Display Controller (LCDC)

Benefit: The liquid crystal display controller (LCDC) is used to interface to character display panels for text message display or to graphical display panels for image/video display. Easily extend application to include visual capabilities

  • Video Port Interface (VPIF)

Benefit: The VPIF module provides an interface to output or capture video streams (8-bit, YCbCr, 4:2:2) in BT.656 or BT.1120 format. A raw CCD/CMOS capture mode is also supported to receive 8-bit or 10-bit image data deliminated by dedicated Vertical Valid and Horizontal Valid sync signals. The maximum pixel clock rate is TBD.

  • Universal Parallel Port (uPP)

Benefit: The uPP module performs parallel data transfer using two independent channels at speeds up to 75 MHz. The peripheral includes an internal DMA controller to minimize CPU and/or EDMA overhead. The uPP protocol is designed to interface simply with high speed digital-to-analog converters (DACs) or analog-to-digital converters (ADCs), and it can also be used for high-speed data transfer to or from an FPGA or uPP-equipped DSP. Clock speed, signal polarity, and transfer size are all configurable on a per-channel basis.

  • Enhanced Quadrature Encoder Pulse Module (eQEP)

Benefit: The Quadrature Encoder Pulse (QEP) peripheral is used for direct interface with a linear or rotary incremental encoder to get position, direction & speed information from a rotating machine for use in high performance motion & position control system.

  • Enhanced High Resolution Pulse Width Modulators (eHRPWM)

Benefit: The Enhanced High Resolution Pulse Width Modulators (eHRPWM) can effectively generating complex pulse width waveforms with minimal CPU overhead or intervention.

  • Enhanced Capture Module (eCAP)

Benefit: The Enhanced Capture Module (ECAP) is essential in systems where accurate timing of external events is important.

  • EDMA 3.0 & SCR–3-Component Architecture

Benefit: Enhanced DMA engine for efficient movement of data between memory and peripherals. Switch Central Resource for high speed, concurrent interconnect

  • McASP – Multichannel Audio Serial Port

Benefit: The McASP functions as a general-purpose audio serial port optimized for the needs of multichannel audio applications including time-division multiplexed (TDM) stream, Inter-Integrated Sound (I2S) protocols, and intercomponent digital audio interface transmission (DIT).

  • EMIF A – External Memory Interfaces

Benefit: EMIFA is used to interface with external memory devices including SDR-SDRAM, ASRAM, NAND Flash & NOR Flash. CPU/EDMA or any other master peripheral uses EMIFA to fetch/write data from/to the external memory device.

  • Host Port Interface (HPI)

Benefit: The Host Port Interface (HPI) is a parallel port through which a host processor can directly access the DSP memory space. The host device functions as a master to the interface, which increases ease of access.

  • UART

Benefit: The Universal Asynchronous Receiver/Transmitter (UART) performs serial-to-parallel conversion on data received from a peripheral device or modem, and parallel-to-serial conversion on data received from the internal busses.

  • Timers

Benefit: The device has 64-bit general-purpose timers that can be used to time events, count events, generate pulses, interrupt the CPU, and send synchronization events to the DMA


For the Peripherals User Guides and Application Notes, please the OMAP-L137 Product Page

How does OMAPL1x compare to OMAP3?

OMAPL1x from OMAP3x Perspective
  • ~1/2 performance & ~1/2 price
  • Not video centric solution with same Software infrastructure and Linux
  • Floating point DSP compared to Fixed point DSP


How does OMAP-L1x and C674x compare to C2000?

C2833x F2823x F2833x C674x OMAP-L137 OMAP-L138
Cores Microprocessor Microprocessor Microprocessor DSP ARM+DSP ARM+DSP
Commercial OS (VxWorks, etc.) N N N N Y Y
Small footprint proprietary OS (DSP BIOS) Y Y Y Y Y Y
Integrated internet connectivity (EMAC) N N N Y Y Y
External EMAC controller connectivity (via EMIF) Y Y Y Y Y Y
Network connectivity (CAN) Y Y Y N N N
On-chip Flash N Y Y N N N
On-chip ADC N Y Y N N N
Total power consumption 600mW (25C) 770mW (worst case) 770mW (worst case) 435mW (25C) 485mW (25C) 440mW (25C)
MHz 300 150 150 300 300/300 300/300
MFLOPS 600 300 300 1800 2400 2400
Code density High High High Med Med Med
Industrial temperature Y Y Y Y Y Y
Price Range (1ku) $8.95-16.39 $12.88-14.55 $13.85-15.65 $9.00-12.95 $16.35


What is the development platform for C674x/OMAPL1x?

  • Low cost OMAP-L137/C6747 starter kit $395
    OMAP-L138/C6748 EVM and Experimenter Board
  • Embedded JTAG support via USB
  • Code Composer Studio™ IDE (limited to use on the starter kit)
  • Demo version of MontaVista Pro 5.0 tools (to be used with the subsequent releases of this kit)
  • High-quality 24-bit stereo codec; Four 3.5mm audio jacks for microphone, line in, speaker and line out
  • 4MB Serial Flash and 64MB SDRAM
  • Expansion port connector for plug-in modules
  • Low cost OMAP-L138/C6748 experimenter board $149
  • OMAP-L138/C6748 evaluation module $849



NOTE: The C6743, C6745, C6747 and OMAP-L137 all share the same Starter Kit which contains an OMAP-L137 processor (TI Orderable as TMDXOSKL137BET). Note that the OMAP-L137 and C6747 are the same device except the C6747 does not include the ARM9 core. C6743, C6745 and C6747 are largely similar as well with the C6743 and C6745 having a reduced peripheral set. You can find the differences for these parts on the respective product folders.


NOTE: The C6748, C6746, C6742 and OMAP-L138 all share the same development tools which contains an OMAP-L138 processor (TI Orderable as TMDXOSKL138BET). Note that the OMAP-L138 and C6748 are the same device except the C6748 does not include the ARM9 core. C6748, C6746 and C6742 are largely similar as well with the C6742 and C6746 having a reduced peripheral set. You can find the differences for these parts on the respective product folders.



What power management solutions are available for c674x/OMAPL1x?


What is the SW plan for C674x/OMAPL1x?

  • Staged release. See here the plan for the OMAP-L137/C6747 SW release.


How do I get access to the SW SDK?

OMAP-L137 and C6747

OMAP-L138 and C6748

What DSP SW libraries are available for C674x/OMAPL1x?

  • Software libraries provided to serve different needs
    • Building block libraries
    • Specialized application/accelerator libraries
    • Platform libraries to ease development and improve quality
  • All Software libraries provided royalty free. Downloadable from www.ti.com
  • Software libraries include PC equivalent/ Matlab models to ease development and reduce development time
  • Most libraries provided in source to allow customization


Building block libraries

IMGLIB and DSPLIB(Fixed Point and Floating Point)

  • Optimized building block SW for signal processing applications
  • Serve as code optimization examples
  • Provided completely in source to allow customization
  • Available with test bench and reference C implementation


Specialized application/accelerator libraries

VLIB

  • Get to market faster with ready-to-use signal processing algorithms
  • SW libraries for specialized peripherals allow more headroom on DSP for customer differentiation


Platform libraries to ease development and improve quality

IQMath and fastMath

  • For code requiring precision inbetween fixed and floating point, use IQMath library
  • For floating point code increase the execution speed of common mathematical functions using fastMATH


What is the ecosystem? What TI 3rd Parties?

The following pages contain a list of analog and video devices compatible with OMAPL1x and C674x devices.


Where do I go for more information?

Where do I go for training?

Where do I go for support?


For technical support please post your questions at http://e2e.ti.com. Please post only comments about the article C674x/OMAPL1x Introductory Information here.
Leave a Comment

Comments

Contents

What is C674x/OMAPL1x?

  • Pin for Pin compatible set of devices for design flexibility
    • OMAP-L138, 6748, 46, 42, pin for pin compatible
    • OMAP-L137, 6747, 6743, pin for pin compatible (BGA package only)
    • C6745, 43 pin for pin compatible (QFP package only)
  • Portability to applications requiring high dynamic range and precision
    • 7mW to 470mW for typical use case scenarios
    • Significantly reduced power consumption compared to previous floating point platforms
      • >65% Reduction in Total Power
      • 20X lower standby power
    • IEEE Single Precision/32-Bit and IEEE Double Precision/64-Bit Floating Point formats
  • Upto 30% reduction in system cost due to high integration
    • Connectivity: 10/100 EMAC, 2.0/1.1 USB, UART, Universal Parallel Port (uPP)
    • Storage: USB, MMC-SD, NAND, SATA
    • Video/Display: Video Port Interface (VPIF), LCD controller
    • Memory Support: mDDR, DDR2, SDRAM
    • Up to 512Kbyte RAM reduces dependency on external RAM
    • 674x Core brings best of fixed point 64x+ and floating point 67x+ worlds
    • Low pricing starting at less than $6.70 @ 1Ku quantities
    • ARM+DSP removes need for system microcontroller
  • Enable new markets with differentiated peripherals
    • Three Enhanced Pulse Width Modulators (eHRPWM)
    • Three 32-Bit Enhanced Capture Modules (eCAP)
    • Two 32-Bit Enhanced Quadrature Encoder

What is the difference between OMAP-L13x and C674x?

  • C674x is a DSP-only part. C674x has TI's next generation unified core C674x that takes advantage of all the enhanced features of the fixed point C64x+ core, and that of the C67x+ floating point core.
  • OMAP-L13x is a DSP + ARM part. The DSP part of OMAP-L13x is C674x.


What are the key features for C674x/OMAPL1x?

High Connectivity, Sweet Spot of Low Power, High Performance, Low Cost

TI’s Next Gen DSP Core

TI's New C674x DSP Core. 100% Object code compatible with all 6x cores
Low Power enables portability
High Peripheral Integration
  • 674x Features assisting in reducing time to market and ease of development
    • Binary compatibility allows usage of SW available for both 64x+ and 67x+ platforms. Ensures reuse of legacy SW developed on prior C6x cores
    • Native support for IEEE 754 Single Precision and Double Precision floating point instructions
      • Easy code porting from PC based development environments to 674x based embedded environment
      • No additions effort required to modify the floating point algorithm code to fixed point
    • Cache coherence feature for the internal memory eliminates the need to add explicit synchronization code to the system SW.
    • Support for Privileged mode program execution.
    • Support for exceptions helps debug complex system issues.
    • The internal DMA (IDMA) controller allows rapid data transfers between all local memories.
    • Support for non-aligned 32-bit (word) and 64-bit (double word) memory accesses eases array handling.
  • 674x Features assisting in maximizing device performance
    • Support for Mixed precision instructions allow high quality and high performance audio algorithms
    • Advanced fixed point instruction set allowing maximum performance for performance critical fixed pointy code.
      • Fixed Point Multiply Supports Two 32 × 32-Bit Multiplies, Four 16 × 16-bit Multiplies, or Eight 8 × 8-Bit Multiplies per Clock Cycle, and Complex Multiples.
      • Additional instructions to support complex multiplies allowing up to eight 16-bit multiply/add/subtracts per clock cycle
    • Flexible memory architecture for L1 memory. The L1 memory can be configured as cache for flexibility and ease of development and also as RAM for more control and improved performance
  • 674x Features assisting reducing code size
    • The software pipeline loop (SPLOOP) facility provides a more efficient way of writing highly optimized loops. The H/W implemented S/W pipelining has many advantages
      • Since the prolog and epilog do not need to be explicitly code, code size is significantly reduced.
      • The SPLOOP implementation allows the kernel to be interrupted and thus allow low interrupt latency.
    • Support for 16-bit compact instructions that can replace their 32-bit equivalents help reduce code size with no impact on functionality or speed.


Low Power

  • Portability for traditionally wired applications through low power and rich connectivity peripherals 
  • Up to 20x lower standby power and 1/3 the power consumption of existing floating-point devices
  • Power consumption ranging from 7 mW deep sleep mode power to 470 mW total power in active mode
  • Power management software for ARM Linux and DSP BIOS to support dynamic voltage and frequency scaling (DVFS)
  • Dual voltage LVCMOS 3.3V/1.8V I/Os


High Integration 

  • Significant reduction in system cost due to high integration 
    C674x and OMAP-L138 devices offer multiple connectivity and storage options.

  • Enable new markets with differentiated peripheral


When should I consider C674x/OMAPL1x?

  • If you need your products to be battery operated
  • If you need connectivity - Network (wired or Wireless) or USB, SATA
  • If you need a real time Operating system
  • If you need data connection to FPGA or high speed ADC/DAC (uPP)
  • If you have C6000 floating- or fixed- point code that you want to reuse
  • If you need a LCD display up to 1024x720
  • If you need a lot of SRAM
  • If you need floating point for dynamic range and high precision
  • If you need to port your PC/Matlab based algorithm quickly to embedded platform
  • If you need to reduce your system BOM cost by moving to an integrated solution

What is the block diagram of the device?

C6747 Functional Block Diagram

C6745 Functional Block Diagram

C6743 Functional Block Diagram

OMAPL137 Functional Block Diagram

C6748 Functional Block Diagram

C6746 Functional Block Diagram

C6742 Functional Block Diagram

OMAPL138 Functional Block Diagram

What applications are these devices targeted for?

Few Key Applications enabled by OMAPL137 and C674x

Other Application Examples

Software Defined Radio (SDR)

Barcode Scanner

Audio Dock: Performance

Magnetic Resonance Imaging (MRI)

MP3 Player/Recorder (Portable Audio)

Fingerprint Biometrics

ProAudio Mixer

Oscilloscope

Power Protection System

IP Phone: Wireless

AV Receivers

GPS: Personal Navigation Device

Radar/Sonar

Portable Blood Gas Analyzer

Portable Medical Instruments

Pulse Oximetry

VoIP Solutions

Weigh Scale / Bridge Sensor

and more ....

What is the advantage of using C674x/OMAPL1x for some of the mentioned applications?

  • Cost Advantage
    • High level of integraton significantly reduces system BOM
    • See below cost savings for few applications
Test And Measurment Systems: BEFORE and AFTER Networked AVR: BEFORE and AFTER Power Protection System: BEFORE and AFTER Programmable Automation Controller: BEFORE and AFTER
Easy Migration from PC Based Development Environments
Most Optimal Algorithm Performance
  • Time to Market Advantage
    • Binary compatibility allows access to SW written for all 6x cores. Significantly increases SW options
    • Ready to use Peripheral drivers, system SW components such as DSPLINK, NDK, Codec Engine and standardized APIs such as IUNIVERSAL help significantly reduce development time
    • Support for native floating point formats allows easy integration with PC based development environments.


  • Performance Advantage
    • Advanced Fixed Point instructions to help achieve maximum performance for fixed point arithmetic
    • Available IQMath Library code allows optimal execution of code requiring better control on Q point. Most suitable for 64x+ architecture
    • Native support for Floating Point (Single Prceison and Double Precision( and support for Mixed Precision instructions help get maximum performance for code that requires high dynamic range and precision of floating point arithmatic

What peripherals are available with C674x/OMAPL1x?

See below some of the key peripherals available with C674x/OMAPL1x and what value they bring to the applications using these processors

  • EMAC – Ethernet Media Access Controller

Benefit: The EMAC module provides an efficient interface between the DSP core processor and the networked community. The EMAC supports both 10Base-T (10 Mbits/sec) and 100BaseTX (100 Mbits/sec), in either half or full duplex, with hardware flow control and quality-of-service (QoS) support.

  • SATA

Benefit: The built-in serial ATA controller complies with the AHCI 1.1 standard and is used to connect to Hard Disk Drives as well as ATAPI devices (CD etc) at a line speed rate of 1.5 and 3.0 GBits/Sec.

  • USB 2.0

Benefit: OTG controller makes connecting devices be it host (e.g. downloading data from another USB host) or target (e.g. Thumb Drive, HDD, Printer, etc) faster and easier at speeds supported by USB2.0 standard.

  • USB 1.1 Host

Benefit: OHCI controller makes connecting to devices/targets (e.g. Thumb Drive, HDD, Printer, etc) faster and easier up to a maximum speed of 12 Mbits/Sec.

  • MMC/SD

Benefit: Multimedia cards (MMC) and Secure Digital (SD) cards are used in a number of end equipment markets to add cheap storage capabilities

  • Liquid Crystal Display Controller (LCDC)

Benefit: The liquid crystal display controller (LCDC) is used to interface to character display panels for text message display or to graphical display panels for image/video display. Easily extend application to include visual capabilities

  • Video Port Interface (VPIF)

Benefit: The VPIF module provides an interface to output or capture video streams (8-bit, YCbCr, 4:2:2) in BT.656 or BT.1120 format. A raw CCD/CMOS capture mode is also supported to receive 8-bit or 10-bit image data deliminated by dedicated Vertical Valid and Horizontal Valid sync signals. The maximum pixel clock rate is TBD.

  • Universal Parallel Port (uPP)

Benefit: The uPP module performs parallel data transfer using two independent channels at speeds up to 75 MHz. The peripheral includes an internal DMA controller to minimize CPU and/or EDMA overhead. The uPP protocol is designed to interface simply with high speed digital-to-analog converters (DACs) or analog-to-digital converters (ADCs), and it can also be used for high-speed data transfer to or from an FPGA or uPP-equipped DSP. Clock speed, signal polarity, and transfer size are all configurable on a per-channel basis.

  • Enhanced Quadrature Encoder Pulse Module (eQEP)

Benefit: The Quadrature Encoder Pulse (QEP) peripheral is used for direct interface with a linear or rotary incremental encoder to get position, direction & speed information from a rotating machine for use in high performance motion & position control system.

  • Enhanced High Resolution Pulse Width Modulators (eHRPWM)

Benefit: The Enhanced High Resolution Pulse Width Modulators (eHRPWM) can effectively generating complex pulse width waveforms with minimal CPU overhead or intervention.

  • Enhanced Capture Module (eCAP)

Benefit: The Enhanced Capture Module (ECAP) is essential in systems where accurate timing of external events is important.

  • EDMA 3.0 & SCR–3-Component Architecture

Benefit: Enhanced DMA engine for efficient movement of data between memory and peripherals. Switch Central Resource for high speed, concurrent interconnect

  • McASP – Multichannel Audio Serial Port

Benefit: The McASP functions as a general-purpose audio serial port optimized for the needs of multichannel audio applications including time-division multiplexed (TDM) stream, Inter-Integrated Sound (I2S) protocols, and intercomponent digital audio interface transmission (DIT).

  • EMIF A – External Memory Interfaces

Benefit: EMIFA is used to interface with external memory devices including SDR-SDRAM, ASRAM, NAND Flash & NOR Flash. CPU/EDMA or any other master peripheral uses EMIFA to fetch/write data from/to the external memory device.

  • Host Port Interface (HPI)

Benefit: The Host Port Interface (HPI) is a parallel port through which a host processor can directly access the DSP memory space. The host device functions as a master to the interface, which increases ease of access.

  • UART

Benefit: The Universal Asynchronous Receiver/Transmitter (UART) performs serial-to-parallel conversion on data received from a peripheral device or modem, and parallel-to-serial conversion on data received from the internal busses.

  • Timers

Benefit: The device has 64-bit general-purpose timers that can be used to time events, count events, generate pulses, interrupt the CPU, and send synchronization events to the DMA


For the Peripherals User Guides and Application Notes, please the OMAP-L137 Product Page

How does OMAPL1x compare to OMAP3?

OMAPL1x from OMAP3x Perspective
  • ~1/2 performance & ~1/2 price
  • Not video centric solution with same Software infrastructure and Linux
  • Floating point DSP compared to Fixed point DSP


How does OMAP-L1x and C674x compare to C2000?

C2833x F2823x F2833x C674x OMAP-L137 OMAP-L138
Cores Microprocessor Microprocessor Microprocessor DSP ARM+DSP ARM+DSP
Commercial OS (VxWorks, etc.) N N N N Y Y
Small footprint proprietary OS (DSP BIOS) Y Y Y Y Y Y
Integrated internet connectivity (EMAC) N N N Y Y Y
External EMAC controller connectivity (via EMIF) Y Y Y Y Y Y
Network connectivity (CAN) Y Y Y N N N
On-chip Flash N Y Y N N N
On-chip ADC N Y Y N N N
Total power consumption 600mW (25C) 770mW (worst case) 770mW (worst case) 435mW (25C) 485mW (25C) 440mW (25C)
MHz 300 150 150 300 300/300 300/300
MFLOPS 600 300 300 1800 2400 2400
Code density High High High Med Med Med
Industrial temperature Y Y Y Y Y Y
Price Range (1ku) $8.95-16.39 $12.88-14.55 $13.85-15.65 $9.00-12.95 $16.35


What is the development platform for C674x/OMAPL1x?

  • Low cost OMAP-L137/C6747 starter kit $395
    OMAP-L138/C6748 EVM and Experimenter Board
  • Embedded JTAG support via USB
  • Code Composer Studio™ IDE (limited to use on the starter kit)
  • Demo version of MontaVista Pro 5.0 tools (to be used with the subsequent releases of this kit)
  • High-quality 24-bit stereo codec; Four 3.5mm audio jacks for microphone, line in, speaker and line out
  • 4MB Serial Flash and 64MB SDRAM
  • Expansion port connector for plug-in modules
  • Low cost OMAP-L138/C6748 experimenter board $149
  • OMAP-L138/C6748 evaluation module $849



NOTE: The C6743, C6745, C6747 and OMAP-L137 all share the same Starter Kit which contains an OMAP-L137 processor (TI Orderable as TMDXOSKL137BET). Note that the OMAP-L137 and C6747 are the same device except the C6747 does not include the ARM9 core. C6743, C6745 and C6747 are largely similar as well with the C6743 and C6745 having a reduced peripheral set. You can find the differences for these parts on the respective product folders.


NOTE: The C6748, C6746, C6742 and OMAP-L138 all share the same development tools which contains an OMAP-L138 processor (TI Orderable as TMDXOSKL138BET). Note that the OMAP-L138 and C6748 are the same device except the C6748 does not include the ARM9 core. C6748, C6746 and C6742 are largely similar as well with the C6742 and C6746 having a reduced peripheral set. You can find the differences for these parts on the respective product folders.



What power management solutions are available for c674x/OMAPL1x?


What is the SW plan for C674x/OMAPL1x?

  • Staged release. See here the plan for the OMAP-L137/C6747 SW release.


How do I get access to the SW SDK?

OMAP-L137 and C6747

OMAP-L138 and C6748

What DSP SW libraries are available for C674x/OMAPL1x?

  • Software libraries provided to serve different needs
    • Building block libraries
    • Specialized application/accelerator libraries
    • Platform libraries to ease development and improve quality
  • All Software libraries provided royalty free. Downloadable from www.ti.com
  • Software libraries include PC equivalent/ Matlab models to ease development and reduce development time
  • Most libraries provided in source to allow customization


Building block libraries

IMGLIB and DSPLIB(Fixed Point and Floating Point)

  • Optimized building block SW for signal processing applications
  • Serve as code optimization examples
  • Provided completely in source to allow customization
  • Available with test bench and reference C implementation


Specialized application/accelerator libraries

VLIB

  • Get to market faster with ready-to-use signal processing algorithms
  • SW libraries for specialized peripherals allow more headroom on DSP for customer differentiation


Platform libraries to ease development and improve quality

IQMath and fastMath

  • For code requiring precision inbetween fixed and floating point, use IQMath library
  • For floating point code increase the execution speed of common mathematical functions using fastMATH


What is the ecosystem? What TI 3rd Parties?

The following pages contain a list of analog and video devices compatible with OMAPL1x and C674x devices.


Where do I go for more information?

Where do I go for training?

Where do I go for support?