Category:EZ430 Development Tools
From Texas Instruments Embedded Processors Wiki
The eZ430 family of development tools are low cost microcontroller development systems for the MSP430. The MSP430's on-chip Embedded Emulation allows the eZ430 emulator to be the same size as a USB memory stick and communicate with the target board through only two pins. There is no reduction in performance as the emulator still supports both precision analog and full-speed digital debugging in-system.
Most eZ430 variants include a similar, but slightly modified emulator. Most newer emulators (excluding the original eZ430-F2013) include a back channel UART for data transfer to the PC. Newer emulators, such as the one included with the eZ430-Chronos also supports Spy Bi-Wire on the MSP430F5xx and CC430 devices.
| Part Number | Description | Emulator Included | Price |
|---|---|---|---|
| EZ430-Chronos | Highly-integrated wireless sports watch development system. Includes a CC430-based RF capable watch, USB RF Access Point and USB emulator. | Yes | $49 |
| EZ430-F2013 | Complete development system with detachable target board and USB emulator. Ideal for new users. | Yes | $20 |
| EZ430-RF2500 | Wireless development system including two detachable 2.4GHz wireless target boards and USB emulator. Ideal for new users working with wireless. | Yes | $49 |
| EZ430-RF2480 | ZigBee development system including three detachable ZigBee target boards and USB emulator. (obsolete; replaced by CC2530ZDK-ZNP-MINI) | Yes | $99 |
| EZ430-RF2500-SEH | Solar Energy Harvesting development system. A self-powered wireless sensor network. | Yes | $149 |
| eZ430-T2012 | 3 MSP430F2012 target boards. | No | $10 |
| eZ430-RF2500T | 2.4GHz wireless target board for expanding your wireless network. | No | $20 |
| AMB8423 (eZ430-RF1101T) | 900MHz wireless target board for expanding your wireless network. | No | |
| CC2530ZDK-ZNP-MINI | ZigBee development system including three detachable ZigBee target boards and USB emulator. | Yes | TBD |
Pages in category "EZ430 Development Tools"
The following 12 pages are in this category, out of 12 total.
E |
E cont. |
E cont.MT |