Category:Mac OS X Support - MSP430

From Texas Instruments Embedded Processors Wiki

Revision as of 21:22, 17 September 2009 by Derek (Talk | contribs)
Jump to: navigation, search

Mac OS X is not an officially supported operating system for MSP430 tools released by Texas Instruments. Despite this, it is possible to utilize MSP430 development tools by using a virtualization environment running an officially supported operating system as the guest OS, or by running such an operating system natively via Boot Camp. This page is intended to provide an experience-based overview of certain working and non-working scenarios. Also see http://e2e.ti.com/forums/p/9561/37005.aspx#37005 for a discussion regarding this topic. Please do not contact TI support if you run into any issues.

Hardware Tools

MSP-FET430UIF EZ430-F2013 EZ430-RF2500

Mac OS X 10.5.8 - Boot Camp

Windows XP SP3

OK OK OK

Parallels Desktop for Mac V4.0.3846

Host OS: Mac OS X 10.5.8

Guest OS: Windows XP SP3

NG (Can't install driver) NG (Can't install driver) OK

Parallels Desktop for Mac V5.0.8998 Beta

Host OS: Mac OS X 10.5.8

Guest OS: Windows XP SP3

OK Not Tested Yet Not Tested Yet

VMware Fusion for Mac V2.0.5

Host OS: Mac OS X 10.5.8

Guest OS: Windows XP SP3

OK OK OK

Sun VirtualBox V3.0.4

Host OS: Mac OS X 10.5.8

Guest OS: Windows XP SP3

NG (Driver issues) NG (Driver issues) OK

 

Software Tools

TI CCEv3 TI CCSv4 IAR Embedded Workbench for MSP430 V4.20
Mac OS X 10.5.8 - Boot Camp

Windows XP SP3

OK Not Tested OK

Parallels Desktop for Mac V4.0.3846

Host OS: Mac OS X 10.5.8

Guest OS: Windows XP SP3

OK Not Tested OK

Parallels Desktop for Mac V5.0.8998 Beta

Host OS: Mac OS X 10.5.8

Guest OS: Windows XP SP3

Not Tested Not Tested OK

VMware Fusion for Mac V2.0.5 Host OS: Mac OS X 10.5.8

Guest OS: Windows XP SP3

OK Not Tested OK

Sun VirtualBox V3.0.4

Host OS: Mac OS X 10.5.8

Guest OS: Windows XP SP3

OK Not Tested OK

This category currently contains no pages or media.

Leave a Comment