NOTICE: The Processors Wiki will End-of-Life in December of 2020. It is recommended to download any files or other content you may need that are hosted on processors.wiki.ti.com. The site is now set to read only.

SystemAnalyzerTutorial2

From Texas Instruments Wiki
Jump to: navigation, search

System Analyzer Tutorial 2: Graphing Events and using JTAG Run-mode

Tutorial2.gif

This tutorial demonstrates the steps needed to capture and graph data from a running application. It also demonstrates how to stream events from a running target to System Analyzer using the CCS Debug Server's JTAG Run-mode datastreams, and how to configure your application to use different "Logger" modules.

The code for System Analyzer Tutorial 2 ships with the UIA target content package. Code Composer Studio's New Project Wizard can be used to automatically create a project that includes the tutorial code. System Analyzer Tutorial 2 is split up into a number of subsections (2A - 2C), all of which are built and run from the same CCS project.

NOTE: uia_1_01_00_04 has a bug in it that causes Tutorial2 to not work properly. Use uia_1_01_00_09_eng or later releases when building this tutorial!

Each subsection of the tutorial has an associated wiki page that explains what is happening:

  • Tutorial 2A: Configuring your application to Log data over JTAG
  • Tutorial 2B: Using the UIAEvt_intWithKey event to log values over time
  • Tutorial 2C: Working with System Analyzer's Count Analysis graphs

Links