NOTICE: The Processors Wiki will End-of-Life in December of 2020. It is recommended to download any files or other content you may need that are hosted on processors.wiki.ti.com. The site is now set to read only.

UserGuideMmcDriver PSP 03.00.00.05

From Texas Instruments Wiki
Jump to: navigation, search

MMC Driver[edit]

Introduction[edit]

TI DM35x/37x/AM3517 has an multimedia card high-speed/secure data/secure digital I/O (MMC/SD/SDIO) host controller, which provides an interface between microprocessor and either MMC, SD memory cards, or SDIO cards. The current version of the user guide talks about the MMC/SD controller. The MMC driver is implemented on top of host controller as a HS-MMC controller driver and supports MMC, SD, SD High Speed and SDHC cards. The salient features of the aforementioned HS-MMC host controller are:

  • Full compliance with MMC/SD command/response sets as defined in

the Specification.

  • Support:

1-bit or 4-bit transfer mode specifications for SD and SDIO cards 1-bit, 4-bit, or 8-bit transfer mode specifications for MMC cards

  • Built-in 1024-byte buffer for read or write
  • 32-bit-wide access bus to maximize bus throughput
  • Single interrupt line for multiple interrupt source events
  • Two slave DMA channels (1 for TX, 1 for RX)
  • Designed for low power and Programmable clock generation


References[edit]

  1. MMCA Homepage [http://www.mmca.org/home]
  2. SD ORG Homepage [http://www.sdcard.org/home]


Acronyms & Definitions[edit]

Audio Driver: Acronyms
Acronym Definition
MMC Multimedia Card
HS-MMC High Speed MMC
SD Secure Digital
SDHC SD High Capacity
SDIO SD Input/Output


Features[edit]

The MMC/SD/SDIO driver supports following features


  • The driver is built in-kernel (part of vmlinux).
  • MMC cards including High Speed cards.
  • SD cards including SD High Speed and SDHC cards
  • Uses block bounce buffer to aggregate scattered blocks


Driver Configuration[edit]

The default kernel configuration enables support for MMC/SD(built-in to kernel).

The selection of MMC/SD/SDIO driver can be modified as follows: start Linux Kernel Configuration tool.

$ make menuconfig  ARCH=arm
  • Select Device Drivers from the main menu.
...
...
Kernel Features  --->
Boot options  --->
CPU Power Management  --->
Floating point emulation  --->
Userspace binary formats  --->
Power management options  --->
[*] Networking support  --->
Device Drivers  --->
...
...
  • Select MMC/SD/SDIO card support from the menu.
...
...
[*] USB support  --->
<*> MMC/SD/SDIO card support  --->
< > Sony MemoryStick card support (EXPERIMENTAL)  --->
...
...
  • Select OMAP HS MMC driver
...
[ ] MMC debugging
[ ] Assume MMC/SD cards are non-removable (DANGEROUS) 
     *** MMC/SD/SDIO Card Drivers ***
<*> MMC block device driver
[*]  Use bounce buffer for simple hosts
...
<*>   TI OMAP High Speed Multimedia Card Interface support 
...
E2e.jpg {{
  1. switchcategory:MultiCore=
  • For technical support on MultiCore devices, please post your questions in the C6000 MultiCore Forum
  • For questions related to the BIOS MultiCore SDK (MCSDK), please use the BIOS Forum

Please post only comments related to the article UserGuideMmcDriver PSP 03.00.00.05 here.

Keystone=
  • For technical support on MultiCore devices, please post your questions in the C6000 MultiCore Forum
  • For questions related to the BIOS MultiCore SDK (MCSDK), please use the BIOS Forum

Please post only comments related to the article UserGuideMmcDriver PSP 03.00.00.05 here.

C2000=For technical support on the C2000 please post your questions on The C2000 Forum. Please post only comments about the article UserGuideMmcDriver PSP 03.00.00.05 here. DaVinci=For technical support on DaVincoplease post your questions on The DaVinci Forum. Please post only comments about the article UserGuideMmcDriver PSP 03.00.00.05 here. MSP430=For technical support on MSP430 please post your questions on The MSP430 Forum. Please post only comments about the article UserGuideMmcDriver PSP 03.00.00.05 here. OMAP35x=For technical support on OMAP please post your questions on The OMAP Forum. Please post only comments about the article UserGuideMmcDriver PSP 03.00.00.05 here. OMAPL1=For technical support on OMAP please post your questions on The OMAP Forum. Please post only comments about the article UserGuideMmcDriver PSP 03.00.00.05 here. MAVRK=For technical support on MAVRK please post your questions on The MAVRK Toolbox Forum. Please post only comments about the article UserGuideMmcDriver PSP 03.00.00.05 here. For technical support please post your questions at http://e2e.ti.com. Please post only comments about the article UserGuideMmcDriver PSP 03.00.00.05 here.

}}

Hyperlink blue.png Links

Amplifiers & Linear
Audio
Broadband RF/IF & Digital Radio
Clocks & Timers
Data Converters

DLP & MEMS
High-Reliability
Interface
Logic
Power Management

Processors

Switches & Multiplexers
Temperature Sensors & Control ICs
Wireless Connectivity