Compiler Advice (on TI Wiki)

Advice 27000: Use Optimization Options
Advice 27001: Increase Optimization Level
Advice 27002: Do not turn off software pipelining
Advice 27003: Avoid compiling with debug options
Advice 27004: No Performance Advice generated
Advice 30000: Prevent Loop Disqualification due to call
Advice 30001: Prevent Loop Disqualification due to rts-call
Advice 30002: Prevent Loop Disqualification due to asm statement
Advice 30003: Prevent Loop Disqualification due to complex condition
Advice 30004: Prevent Loop Disqualification due to switch statement
Advice 30005: Prevent Loop Disqualification due to arithmetic operation
Advice 30006: Prevent Loop Disqualification due to call(2)
Advice 30007: Prevent Loop Disqualification due to rts-call(2)
Advice 30008: Improve Loop; Qualify with restrict
Advice 30009: Improve Loop; Add MUST_ITERATE pragma
Advice 30010: Improve Loop; Add MUST_ITERATE pragma(2)
Advice 30011: Improve Loop; Add _nassert()

Typical Advice

 advice #30002: Loop at line 8 cannot be scheduled efficiently, as it
contains an asm() statement. Try to replace the asm()
statement with C or intrinsic statement.

Why is the Compiler giving this Advice ?

This Advice is issued to alert you to assembly statements in your code, within a loop. This will disable software pipelining, which is critical for generating efficient code sequences.


What it means:

An asm statement inserted in a C code loop will disqualify the loop for software pipelining. Software-pipelining is a key optimization for achieving good performance. You may see reduced performance without software pipelining.


Risks, Severity

If this condition occurs, the compiler cannot perform the software pipelining loop optimization, which is crucial to getting good performance.


Suggested Action

Replace the asm() statement with native C, or an intrinsic function call.

More Resources

Want to squeeze a few more Performance Cycles out of your application? Leverage the e2e (Engineer-to-Engineer) online community to get all of your Advice questions answered! Or, give back to the community with your expertise.

Go to the TI Compiler's e2e online forum! 

E2e.jpg For technical support please post your questions at http://e2e.ti.com.